CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590398;A/AM-HUB BRG

Application Summary

N/A Jaguar XF - Wheel Bearing and Hub Assembly [Front RWD] (2010-2015) Jaguar XFR - Wheel Bearing and Hub Assembly [Front RWD] (2010-2015) Jaguar XJ - Wheel Bearing and Hub Assembly [Front RWD] (2010-2018) Jaguar XJR - Wheel Bearing and Hub Assembly [Front RWD] (2014-2017) Jaguar XJR575 - Wheel Bearing and Hub Assembly [Front RWD] (2018-2018) Jaguar XK - Wheel Bearing and Hub Assembly [Front RWD] (2010-2015) Jaguar XKR - Wheel Bearing and Hub Assembly [Front RWD] (2010-2015) Jaguar XKR-S - Wheel Bearing and Hub Assembly [Front RWD] (2012-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.681 lb