CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590447;A/AM-HUB BRG

Application Summary

N/A Chrysler Town & Country - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2016) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2020) Ram C/V - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2015) Volkswagen Routan - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2014)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 10.596 lb