CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590491;A/AM-HUB BRG

Application Summary

N/A Cadillac Escalade - Wheel Bearing and Hub Assembly [Front 4WD] (2015-2018) Cadillac Escalade ESV - Wheel Bearing and Hub Assembly [Front 4WD] (2015-2018) Cadillac XTS - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) Cadillac XTS - Wheel Bearing and Hub Assembly [Front FWD] (2013-2018) Cadillac XTS - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2018) Cadillac XTS - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2018) Chevrolet Silverado 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2014-2018) Chevrolet Suburban - Wheel Bearing and Hub Assembly [Front 4WD] (2015-2018) Chevrolet Suburban 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2014-2014) Chevrolet Tahoe - Wheel Bearing and Hub Assembly [Front 4WD] (2015-2018) GMC Sierra 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2014-2018) GMC Yukon - Wheel Bearing and Hub Assembly [Front 4WD] (2015-2018) GMC Yukon XL - Wheel Bearing and Hub Assembly [Front 4WD] (2015-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 6

Flange Shape

N/A Triangle

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 4.81 in

Box Width

N/A 6.56 in

Box Length

N/A 8.19 in

Box Weight

N/A 13.734 lb