CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590502;A/AM-HUB BRG

Application Summary

N/A Acura CL - Wheel Bearing and Hub Assembly [Front FWD] (2001-2003) Acura TL - Wheel Bearing and Hub Assembly [Front FWD] (1999-2003) Honda Accord - Wheel Bearing and Hub Assembly [Front FWD] (1998-2002)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Spline Quantity

N/A 28

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.647 lb