CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590513;A/AM-HUB BRG

Application Summary

N/A Lexus GS200t - Wheel Bearing and Hub Assembly [Front RWD] (2016-2017) Lexus GS300 - Wheel Bearing and Hub Assembly [Front RWD] (2018-2019) Lexus GS350 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2020) Lexus GS450h - Wheel Bearing and Hub Assembly [Front RWD] (2013-2018) Lexus RC200t - Wheel Bearing and Hub Assembly [Front RWD] (2016-2017) Lexus RC300 - Wheel Bearing and Hub Assembly [Front RWD] (2018-2020) Lexus RC350 - Wheel Bearing and Hub Assembly [Front RWD] (2015-2020)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12 X 1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.093 lb