CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590533;A/AM-HUB BRG

Application Summary

N/A Ford Fusion - Wheel Bearing and Hub Assembly [Front AWD] (2007-2012) Ford Fusion - Wheel Bearing and Hub Assembly [Front FWD] (2006-2012) Lincoln MKZ - Wheel Bearing and Hub Assembly [Front AWD] (2007-2012) Lincoln MKZ - Wheel Bearing and Hub Assembly [Front FWD] (2007-2012) Lincoln Zephyr - Wheel Bearing and Hub Assembly [Front FWD] (2006-2006) Mercury Milan - Wheel Bearing and Hub Assembly [Front AWD] (2007-2011) Mercury Milan - Wheel Bearing and Hub Assembly [Front FWD] (2006-2011)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.3

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Spline Quantity

N/A 28

Box Dimensions

Box Height

N/A 4 in

Box Width

N/A 6.539 in

Box Length

N/A 6.539 in

Box Weight

N/A 6.69 lb