CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590579;A/AM-HUB BRG

Application Summary

N/A Ford Transit-150 - Wheel Bearing and Hub Assembly [Front RWD] (2015-2019) Ford Transit-250 - Wheel Bearing and Hub Assembly [Front RWD] (2015-2018) Ford Transit-350 - Wheel Bearing and Hub Assembly [Front RWD] (2015-2018) Ford Transit-350 HD - Wheel Bearing and Hub Assembly [Front RWD] (2015-2019)

National Popularity Code

N/A N

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 14.41 lb