CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590590;A/AM-HUB BRG

Application Summary

N/A Genesis G80 - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2017) Genesis G80 - Wheel Bearing and Hub Assembly [Rear RWD] (2017-2017) Hyundai Genesis - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2016) Hyundai Genesis - Wheel Bearing and Hub Assembly [Rear RWD] (2015-2016)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12 X 1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Spline Quantity

N/A (30)

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 9.066 lb