CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590608;A/AM-HUB BRG

Application Summary

N/A Audi A3 - Wheel Bearing and Hub Assembly [Front FWD] (2015-2020) Audi A3 Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2015-2019) Audi A3 Sportback e-tron - Wheel Bearing and Hub Assembly [Front FWD] (2016-2018) Audi Q3 - Wheel Bearing and Hub Assembly [Front AWD] (2019-2020) Audi S3 - Wheel Bearing and Hub Assembly [Front AWD] (2015-2020) Audi TT Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2018-2019) Audi TT RS Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2018-2020) Audi TTS Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2016-2020) Volkswagen Arteon - Wheel Bearing and Hub Assembly [Front AWD] (2019-2020) Volkswagen Arteon - Wheel Bearing and Hub Assembly [Front FWD] (2019-2020) Volkswagen Golf - Wheel Bearing and Hub Assembly [Front FWD] (2015-2020) Volkswagen Golf Alltrack - Wheel Bearing and Hub Assembly [Front AWD] (2017-2019) Volkswagen Golf R - Wheel Bearing and Hub Assembly [Front AWD] (2015-2019) Volkswagen Golf SportWagen - Wheel Bearing and Hub Assembly [Front AWD] (2017-2019) Volkswagen Golf SportWagen - Wheel Bearing and Hub Assembly [Front FWD] (2017-2019) Volkswagen GTI - Wheel Bearing and Hub Assembly [Front FWD] (2015-2020) Volkswagen Jetta - Wheel Bearing and Hub Assembly [Front FWD] (2019-2020) Volkswagen Tiguan - Wheel Bearing and Hub Assembly [Front AWD] (2018-2020) Volkswagen Tiguan - Wheel Bearing and Hub Assembly [Front FWD] (2018-2020)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.41

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangular

Spline Quantity

N/A (36)

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.241 lb