CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590613;A/AM-HUB BRG

Application Summary

N/A Hyundai Sonata - Wheel Bearing and Hub Assembly [Front FWD] (2015-2019) Hyundai Tucson - Wheel Bearing and Hub Assembly [Front AWD] (2016-2020) Hyundai Tucson - Wheel Bearing and Hub Assembly [Front FWD] (2016-2020) Hyundai Veloster N - Wheel Bearing and Hub Assembly [Front FWD] (2019-2020) Kia Cadenza - Wheel Bearing and Hub Assembly [Front FWD] (2016-2019) Kia Optima - Wheel Bearing and Hub Assembly [Front FWD] (2016-2019) Kia Sportage - Wheel Bearing and Hub Assembly [Front AWD] (2016-2019) Kia Sportage - Wheel Bearing and Hub Assembly [Front FWD] (2016-2019)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.74

Bolt Size

N/A M12 X 1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangular

Spline Quantity

N/A (30)

Box Dimensions

Box Height

N/A 4 in

Box Width

N/A 6.539 in

Box Length

N/A 6.539 in

Box Weight

N/A 8.104 lb