CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590618;A/AM-HUB BRG

Application Summary

N/A Fiat 500X - Wheel Bearing and Hub Assembly [Front AWD] (2016-2020) Fiat 500X - Wheel Bearing and Hub Assembly [Front FWD] (2016-2018) Fiat 500X - Wheel Bearing and Hub Assembly [Rear AWD] (2016-2020) Jeep Renegade - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018) Jeep Renegade - Wheel Bearing and Hub Assembly [Front FWD] (2015-2018) Jeep Renegade - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.694

Bolt Size

N/A M12 X 1.75

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12 X 1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoidal

Spline Quantity

N/A (27)

Box Dimensions

Box Height

N/A 3.394 in

Box Width

N/A 6.508 in

Box Length

N/A 6.508 in

Box Weight

N/A 5.915 lb