CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590644;A/AM-HUB BRG

Application Summary

N/A Honda Passport - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2002) Isuzu Axiom - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2004) Isuzu Rodeo - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2004) Isuzu Rodeo Sport - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2003)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 17

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 10.95 lb