CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590645;A/AM-HUB BRG

Application Summary

N/A Hyundai Santa Fe - Wheel Bearing and Hub Assembly [Front AWD] (2015-2017) Hyundai Santa Fe - Wheel Bearing and Hub Assembly [Front FWD] (2015-2018) Hyundai Santa Fe Sport - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018) Hyundai Santa Fe Sport - Wheel Bearing and Hub Assembly [Front FWD] (2015-2018) Hyundai Santa Fe XL - Wheel Bearing and Hub Assembly [Front AWD] (2019-2019) Hyundai Santa Fe XL - Wheel Bearing and Hub Assembly [Front FWD] (2019-2019) Kia Sorento - Wheel Bearing and Hub Assembly [Front AWD] (2016-2019) Kia Sorento - Wheel Bearing and Hub Assembly [Front FWD] (2016-2019) Kia Sorento - Wheel Bearing and Hub Assembly [Rear AWD] (2016-2019)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.93 lb