CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590667;A/AM-HUB BRG

Application Summary

N/A Cadillac ATS - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2017) Cadillac ATS - Wheel Bearing and Hub Assembly [Rear RWD] (2017-2017) Cadillac CT6 - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) Cadillac CT6 - Wheel Bearing and Hub Assembly [Rear AWD] (2016-2018) Cadillac CT6 - Wheel Bearing and Hub Assembly [Rear RWD] (2016-2018) Chevrolet Camaro - Wheel Bearing and Hub Assembly [Rear RWD] (2016-2019)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.94 in

Box Width

N/A 5.94 in

Box Length

N/A 4.44 in

Box Weight

N/A 8.62 lb