CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A SK

Full Timken Part Number

N/A HA592519;A/AM-HUB BRG

Application Summary

N/A BMW 740i - Wheel Bearing and Hub Assembly [Front RWD] (1995-2001) BMW 740iL - Wheel Bearing and Hub Assembly [Front RWD] (1995-2001) BMW 750iL - Wheel Bearing and Hub Assembly [Front RWD] (1995-2001)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.935 lb