CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP450701;A/AM-HUB BRG

Application Summary

N/A Nissan Frontier - Wheel Bearing and Hub Assembly [Front 4WD] (2005-2018) Nissan Pathfinder - Wheel Bearing and Hub Assembly [Front 4WD] (2005-2012) Nissan Xterra - Wheel Bearing and Hub Assembly [Front 4WD] (2005-2015) Suzuki Equator - Wheel Bearing and Hub Assembly [Front 4WD] (2009-2012)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 29

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 10.038 lb