CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP500704;A/AM-HUB BRG

Application Summary

N/A Infiniti QX56 - Wheel Bearing and Hub Assembly [Front 4WD] (2011-2013) Infiniti QX56 - Wheel Bearing and Hub Assembly [Front RWD] (2011-2013) Infiniti QX80 - Wheel Bearing and Hub Assembly [Front AWD] (2014-2018) Infiniti QX80 - Wheel Bearing and Hub Assembly [Front RWD] (2014-2017) Nissan Armada - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 6

Flange Shape

N/A Triangle

Spline Quantity

N/A 29

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 12.806 lb