CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 9/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KLL

Seal Type

N/A Labyrinth Seal

Dimensions

Outside Diameter D

N/A 1.575 in40 mm

Inner Ring Width B

N/A 1.094 in27.78 mm

Outside Ring Width C

N/A 0.472 in12 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.547 in13.9 mm

Set Screw Size

N/A 1/4-20

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.126 in28.6 mm

Dimension B1

N/A 1.469 in37.3 mm

Dimension B2

N/A 0.531 in13.5 mm

Basic Load Ratings

Static Load Rating

N/A 1070 lbf4700 N

Dynamic Load Rating

N/A 2380 lbf10700 N