CAD (0)
▾
Unit of Measure
Specifications
Manufacturing Part Number |
N/A 1012KLL + COL |
Series |
N/A Industrial |
Shaft Size d |
N/A 3/4 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A 1..KLL |
Seal Type |
N/A Labyrinth Seal |
Dimensions
Outside Diameter D |
N/A 1.85 in47 mm |
Inner Ring Width B |
N/A 1.344 in34.13 mm |
Outside Ring Width C |
N/A 0.551 in14 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.673 in17.1 mm |
Set Screw Size |
N/A 1/4-20 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.311 in33.3 mm |
Dimension B1 |
N/A 1.72 in43.7 mm |
Dimension B2 |
N/A 0.531 in13.5 mm |