CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3/4 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A 1..KLLG |
Seal Type |
N/A Labyrinth Seal |
Collar No. |
N/A S1012K |
Basic Outer Ring Size |
N/A 204 |
Dimensions
Outside Diameter D |
N/A 1.85 in47 mm |
Inner Ring Width B |
N/A 1.344 in34.13 mm |
Outside Ring Width C |
N/A 0.551 in14 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.672 in17.1 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.313 in33.3 mm |
Dimension B1 |
N/A 1.719 in43.7 mm |
Dimension B2 |
N/A 0.531 in13.5 mm |
Dimension D1 |
N/A 2.063 in52.39 mm |
Dimension T |
N/A 0.042 in1.07 mm |
Dimension K |
N/A 0.136 in3.45 mm |
Dimension L |
N/A 0.156 in4 mm |