CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 11/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A 1..KLLG |
Seal Type |
N/A Labyrinth Seal |
Collar No. |
N/A S1111K |
Basic Outer Ring Size |
N/A 209 |
Dimensions
Outside Diameter D |
N/A 3.347 in85 mm |
Inner Ring Width B |
N/A 1.688 in42.86 mm |
Outside Ring Width C |
N/A 0.748 in19 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.844 in21.4 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.5 in63.5 mm |
Dimension B1 |
N/A 2.219 in56.4 mm |
Dimension B2 |
N/A 0.719 in18.3 mm |
Dimension D1 |
N/A 3.594 in91.28 mm |
Dimension T |
N/A 0.065 in1.65 mm |
Dimension K |
N/A 0.19 in4.83 mm |
Dimension L |
N/A 0.188 in4.8 mm |