CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 15/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A 1..KLLB

Seal Type

N/A Labyrinth Seal

Dimensions

Outside Diameter D

N/A 3.543 in90 mm

Inner Ring Width B

N/A 1.937 in49.21 mm

Outside Ring Width C

N/A 0.906 in23 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.969 in24.6 mm

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.752 in69.9 mm

Dimension B1

N/A 2.469 in62.7 mm

Dimension B2

N/A 0.72 in18.3 mm

Basic Load Ratings

Static Load Rating

N/A 5210 lbf23200 N

Dynamic Load Rating

N/A 8740 lbf38900 N