CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 15/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A 1..KLLG |
Seal Type |
N/A Labyrinth Seal |
Collar No. |
N/A S1115K |
Basic Outer Ring Size |
N/A 210 |
Dimensions
Outside Diameter D |
N/A 3.543 in90 mm |
Inner Ring Width B |
N/A 1.938 in49.21 mm |
Outside Ring Width C |
N/A 0.787 in20 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.969 in24.6 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.75 in69.9 mm |
Dimension B1 |
N/A 2.469 in62.7 mm |
Dimension B2 |
N/A 0.719 in18.3 mm |
Dimension D1 |
N/A 3.797 in96.44 mm |
Dimension T |
N/A 0.095 in2.41 mm |
Dimension K |
N/A 0.22 in5.59 mm |
Dimension L |
N/A 0.188 in4.8 mm |