CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A 1..KLLG |
Seal Type |
N/A Labyrinth Seal |
Collar No. |
N/A S1200K |
Basic Outer Ring Size |
N/A 211 |
Dimensions
Outside Diameter D |
N/A 3.937 in100 mm |
Inner Ring Width B |
N/A 2.188 in55.56 mm |
Outside Ring Width C |
N/A 0.827 in21 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.094 in27.8 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3 in76.2 mm |
Dimension B1 |
N/A 2.813 in71.4 mm |
Dimension B2 |
N/A 0.813 in20.6 mm |
Dimension D1 |
N/A 4.188 in106.36 mm |
Dimension T |
N/A 0.095 in2.41 mm |
Dimension K |
N/A 0.22 in5.59 mm |
Dimension L |
N/A 0.188 in4.8 mm |