CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Manufacturing Part Number

N/A GE35KLLB

Series

N/A Industrial

Shaft Size d

N/A 35 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GE..KLLB

Seal Type

N/A Labyrinth Seal

Basic Outer Ring Size

N/A 207

Dimensions

Outside Diameter D

N/A 2.835 in72 mm

Inner Ring Width B

N/A 1.484 in37.7 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.04 in1.02 mm

Center of Bearing from End S

N/A 0.7416 in18.84 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.112 in53.64 mm

Dimension M

N/A 0.145 in3.68 mm

Dimension B1

N/A 2.04 in51.82 mm

Dimension B2

N/A 0.687 in17.45 mm

Dimension F

N/A 1.844 in46.82 mm

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15301 N

Dynamic Load Rating

N/A 6400 lbf28468 N