CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Manufacturing Part Number |
N/A GN107KLLB + COL |
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GN..KLLB |
Seal Type |
N/A Labyrinth Seal |
Dimensions
Outside Diameter D |
N/A 3.15 in80 mm |
Inner Ring Width B |
N/A 1.5 in38.1 mm |
Outside Ring Width C |
N/A 0.866 in22 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.72 in18.3 mm |
Set Screw Size |
N/A 3/8-16 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.189 in55.6 mm |
Dimension M |
N/A 0.156 in3.96 mm |
Dimension B1 |
N/A 2.031 in51.6 mm |
Dimension B2 |
N/A 0.689 in17.5 mm |