CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Manufacturing Part Number |
N/A GN203KLLB + COL |
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 3/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GN..KLLB |
Seal Type |
N/A Labyrinth Seal |
Dimensions
Outside Diameter D |
N/A 4.724 in120 mm |
Inner Ring Width B |
N/A 2.187 in55.56 mm |
Outside Ring Width C |
N/A 1.22 in31 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.094 in27.8 mm |
Set Screw Size |
N/A 7/16-14 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3.252 in82.6 mm |
Dimension M |
N/A 0.216 in5.49 mm |
Dimension B1 |
N/A 2.874 in73 mm |
Dimension B2 |
N/A 0.874 in22.2 mm |