CAD (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Manufacturing Part Number

N/A GN215KLLB + COL

Series

N/A Medium-Duty

Shaft Size d

N/A 2 15/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GN..KLLB

Seal Type

N/A Labyrinth Seal

Dimensions

Outside Diameter D

N/A 6.299 in160 mm

Inner Ring Width B

N/A 2.937 in74.61 mm

Outside Ring Width C

N/A 1.535 in39 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.469 in37.3 mm

Set Screw Size

N/A 1/2-13

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 4.437 in112.7 mm

Dimension M

N/A 0.255 in6.48 mm

Dimension B1

N/A 3.937 in100 mm

Dimension B2

N/A 1.252 in31.8 mm

Basic Load Ratings

Static Load Rating

N/A 17300 lbf77000 N

Dynamic Load Rating

N/A 28300 lbf125800 N