CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 3/4 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A GRA..RR

Seal Type

N/A Molded Shroud

Dimensions

Outside Diameter D

N/A 1.85 in47 mm

Inner Ring Width B

N/A 0.844 in21.44 mm

Outside Ring Width C

N/A 0.591 in15 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.295 in7.49 mm

Set Screw Size

N/A 1/4-20

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.311 in33.3 mm

Dimension M

N/A 0.12 in3.05 mm

Dimension B1

N/A 1.22 in31 mm

Dimension B2

N/A 0.531 in13.5 mm

Basic Load Ratings

Static Load Rating

N/A 1460 lbf6500 N

Dynamic Load Rating

N/A 3190 lbf14200 N