CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 7/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A RA..DD |
Collar No. |
N/A S1014K |
Basic Outer Ring Size |
N/A 205 |
Dimensions
Outside Diameter D |
N/A 2.047 in52 mm |
Inner Ring Width B |
N/A 0.844 in21.44 mm |
Outside Ring Width C |
N/A 0.591 in15.01 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.295 in7.49 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.5 in38.1 mm |
Dimension B1 |
N/A 1.219 in30.96 mm |
Dimension B2 |
N/A 0.531 in13.49 mm |
Dimension G |
N/A 0.548 in13.92 mm |
Dimension L |
N/A 0.156 in3.97 mm |