CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 40 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A RAE..RRB

Seal Type

N/A Molded Shroud

Dimensions

Outside Diameter D

N/A 3.15 in80 mm

Inner Ring Width B

N/A 1.188 in30.18 mm

Outside Ring Width C

N/A 0.827 in21 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.433 in11 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.374 in60.3 mm

Dimension B1

N/A 1.72 in43.7 mm

Dimension B2

N/A 0.72 in18.3 mm

Basic Load Ratings

Static Load Rating

N/A 4460 lbf19800 N

Dynamic Load Rating

N/A 8130 lbf36200 N