CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 55 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A RAE..RR

Seal Type

N/A Molded Shroud

Dimensions

Outside Diameter D

N/A 3.937 in100 mm

Inner Ring Width B

N/A 1.281 in32.54 mm

Outside Ring Width C

N/A 0.945 in24 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.472 in11.99 mm

Set Screw Size

N/A M12x1.75

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3 in76.2 mm

Dimension B1

N/A 1.906 in48.4 mm

Dimension B2

N/A 0.811 in20.6 mm

Basic Load Ratings

Static Load Rating

N/A 6570 lbf29200 N

Dynamic Load Rating

N/A 10800 lbf48100 N