CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1/2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A RAL..NPP |
Collar No. |
N/A LS008K |
Basic Outer Ring Size |
N/A 202 |
Dimensions
Outside Diameter D |
N/A 1.378 in35 mm |
Inner Ring Width B |
N/A 0.625 in15.88 mm |
Outside Ring Width C |
N/A 0.433 in11 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.212 in5.5 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1 in25.4 mm |
Dimension B1 |
N/A 0.938 in23.8 mm |
Dimension B2 |
N/A 0.438 in11.1 mm |
Dimension F |
N/A 0.79 in20.07 mm |
Dimension G |
N/A 0.408 in10.37 mm |
Dimension L |
N/A 0.156 in4 mm |