CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Light-Duty

Shaft Size d

N/A 1 1/8 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A RAL..NPPB

Collar No.

N/A LS102K

Basic Outer Ring Size

N/A 9106

Dimensions

Outside Diameter D

N/A 2.165 in55 mm

Inner Ring Width B

N/A 0.719 in18.27 mm

Outside Ring Width C

N/A 0.512 in13 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.256 in6.5 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.672 in42.5 mm

Dimension B1

N/A 1.031 in26.2 mm

Dimension B2

N/A 0.469 in11.9 mm

Dimension F

N/A 1.43 in36.32 mm

Dimension G

N/A 0.463 in11.76 mm

Dimension L

N/A 0.156 in4 mm

Basic Load Ratings

Static Load Rating

N/A 1560 lbf6950 N

Dynamic Load Rating

N/A 3350 lbf14600 N