CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Manufacturing Part Number

N/A RAL103NPP

Series

N/A Light-Duty

Shaft Size d

N/A 1 1/5 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A RAL..NPP

Collar No.

N/A LS103K

Basic Outer Ring Size

N/A 9106

Dimensions

Outside Diameter D

N/A 2.165 in55 mm

Inner Ring Width B

N/A 0.719 in18.26 mm

Outside Ring Width C

N/A 0.512 in13 mm

Radius r

N/A 0.039 in0.99 mm

Center of Bearing from End S

N/A 0.255905511811024 in6.5 mm

Set Screw Size

N/A 10-32

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.672 in42.47 mm

Dimension B1

N/A 1.03 in26.16 mm

Dimension B2

N/A 0.469 in11.91 mm

Dimension F

N/A 1.519 in38.57 mm

Basic Load Ratings

Static Load Rating

N/A 1870 lbf8318 N

Dynamic Load Rating

N/A 3300 lbf14679 N