CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 5/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SM..KB

Collar No.

N/A S1105K

Basic Outer Ring Size

N/A 207

Dimensions

Outside Diameter D

N/A 2.835 in72 mm

Inner Ring Width B

N/A 1.484 in37.7 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.742 in18.85 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.125 in54 mm

Dimension B1

N/A 2.016 in51.2 mm

Dimension B2

N/A 0.688 in17.46 mm

Dimension F

N/A 1.816 in46.13 mm

Dimension G

N/A 0.742 in18.85 mm

Dimension L

N/A 0.156 in4 mm

Basic Load Ratings

Static Load Rating

N/A 3400 lbf15100 N

Dynamic Load Rating

N/A 6400 lbf28500 N