CAD (0)
▾
Unit of Measure
Specifications
Manufacturing Part Number |
N/A SM1111KS |
Series |
N/A Industrial |
Shaft Size d |
N/A 1 2/3 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SM..KS |
Collar No. |
N/A S1111K |
Basic Outer Ring Size |
N/A 209 |
Dimensions
Outside Diameter D |
N/A 3.347 in85 mm |
Inner Ring Width B |
N/A 1.688 in42.86 mm |
Outside Ring Width C |
N/A 0.748 in19 mm |
Radius r |
N/A 0.039 in0.99 mm |
Center of Bearing from End S |
N/A 0.8426 in21.4 mm |
Set Screw Size |
N/A 3/8-16 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.48 in62.99 mm |
Dimension B1 |
N/A 2.216 in56.29 mm |
Dimension B2 |
N/A 0.719 in18.26 mm |
Dimension F |
N/A 2.28 in57.9 mm |