CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 15/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SM..KS

Collar No.

N/A S1115K

Basic Outer Ring Size

N/A 210

Dimensions

Outside Diameter D

N/A 3.937 in100 mm

Inner Ring Width B

N/A 1.938 in49.21 mm

Outside Ring Width C

N/A 0.787 in20 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.969 in24.6 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.75 in69.9 mm

Dimension B1

N/A 2.469 in62.7 mm

Dimension B2

N/A 0.719 in18.3 mm

Dimension F

N/A 2.474 in62.84 mm

Dimension G

N/A 0.969 in24.6 mm

Dimension L

N/A 0.188 in4.8 mm

Basic Load Ratings

Static Load Rating

N/A 5100 lbf22700 N

Dynamic Load Rating

N/A 8800 lbf39000 N