CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 11/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SM..KT |
Collar No. |
N/A S1211KT |
Basic Outer Ring Size |
N/A 214 |
Dimensions
Outside Diameter D |
N/A 4.921 in125 mm |
Inner Ring Width B |
N/A 2.688 in68.26 mm |
Outside Ring Width C |
N/A 0.945 in24 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.344 in34.13 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3.813 in96.84 mm |
Dimension B1 |
N/A 3.375 in85.73 mm |
Dimension B2 |
N/A 0.938 in23.81 mm |
Dimension F |
N/A 3.422 in86.92 mm |
Dimension G |
N/A 1.344 in34.13 mm |
Dimension L |
N/A 0.25 in6.4 mm |