CAD (0)
▾
Unit of Measure
Specifications
Manufacturing Part Number |
N/A SM1211KTS |
Series |
N/A Industrial |
Shaft Size d |
N/A 2 2/3 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SM..KTS |
Collar No. |
N/A S1211KT |
Basic Outer Ring Size |
N/A 214 |
Dimensions
Outside Diameter D |
N/A 4.921 in125 mm |
Inner Ring Width B |
N/A 2.688 in68.26 mm |
Outside Ring Width C |
N/A 0.945 in24 mm |
Radius r |
N/A 0.059 in1.5 mm |
Center of Bearing from End S |
N/A 1.342 in34.09 mm |
Set Screw Size |
N/A 1/2-13 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3.762 in95.55 mm |
Dimension B1 |
N/A 3.371 in85.62 mm |
Dimension B2 |
N/A 0.937 in23.8 mm |
Dimension F |
N/A 3.422 in86.91 mm |