CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3 3/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SM..KS |
Collar No. |
N/A S1303K |
Basic Outer Ring Size |
N/A 216 |
Dimensions
Outside Diameter D |
N/A 6.102 in155 mm |
Inner Ring Width B |
N/A 3.188 in80.96 mm |
Outside Ring Width C |
N/A 1.024 in26 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.594 in40.48 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 4.375 in111.13 mm |
Dimension B1 |
N/A 3.938 in100.01 mm |
Dimension B2 |
N/A 1 in25.4 mm |
Dimension F |
N/A 3.874 in98.4 mm |
Dimension G |
N/A 1.594 in40.48 mm |
Dimension L |
N/A 0.25 in6.4 mm |