CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SM..KS |
Collar No. |
N/A S1307K |
Basic Outer Ring Size |
N/A 217 |
Dimensions
Outside Diameter D |
N/A 6.496 in165 mm |
Inner Ring Width B |
N/A 3.438 in87.31 mm |
Outside Ring Width C |
N/A 1.102 in28 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.719 in43.66 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 4.438 in112.71 mm |
Dimension B1 |
N/A 4.188 in106.36 mm |
Dimension B2 |
N/A 1 in25.4 mm |
Dimension F |
N/A 4.127 in104.83 mm |
Dimension G |
N/A 1.719 in43.66 mm |
Dimension L |
N/A 0.25 in6.4 mm |