CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 1 1/2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SMN..K |
Collar No. |
N/A SN108K |
Basic Outer Ring Size |
N/A 308 |
Dimensions
Outside Diameter D |
N/A 3.543 in90 mm |
Inner Ring Width B |
N/A 1.6250 in41.28 mm |
Outside Ring Width C |
N/A 0.906 in23 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.781 in19.84 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.5 in63.5 mm |
Dimension B1 |
N/A 2.2500 in57.150 mm |
Dimension B2 |
N/A 0.813 in20.64 mm |
Dimension F |
N/A 2.185 in55.5 mm |
Dimension G |
N/A 0.844 in21.43 mm |
Dimension L |
N/A 0.188 in4.8 mm |