CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Heavy-Duty

Shaft Size d

N/A 3 7/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SMN..KS

Collar No.

N/A SN307K

Basic Outer Ring Size

N/A 318

Dimensions

Outside Diameter D

N/A 8.268 in210 mm

Inner Ring Width B

N/A 3.438 in87.31 mm

Outside Ring Width C

N/A 1.693 in43 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.719 in43.7 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 5.25 in133.4 mm

Dimension B1

N/A 4.563 in115.9 mm

Dimension B2

N/A 1.438 in36.5 mm

Dimension F

N/A 4.729 in120.12 mm

Dimension G

N/A 1.719 in43.7 mm

Dimension L

N/A 0.313 in7.9 mm

Basic Load Ratings

Static Load Rating

N/A 24000 lbf106900 N

Dynamic Load Rating

N/A 35500 lbf156000 N