CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 4 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SMN..WB-BR |
Collar No. |
N/A SN407K |
Basic Outer Ring Size |
N/A 322 |
Dimensions
Outside Diameter D |
N/A 9.449 in240 mm |
Inner Ring Width B |
N/A 4.188 in106.36 mm |
Outside Ring Width C |
N/A 1.969 in50 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.938 in49.21 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 6.5 in165.1 mm |
Dimension B1 |
N/A 5.563 in141.29 mm |
Dimension B2 |
N/A 1.688 in42.86 mm |
Dimension F |
N/A 5.92 in142.75 mm |
Dimension G |
N/A 2.25 in57.15 mm |
Dimension L |
N/A 0.313 in7.94 mm |