CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 3/8 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A ER

Seal Type

N/A Narrow Shroud

Basic Outer Ring Size

N/A 207

Dimensions

Outside Diameter D

N/A 2.834 in72 mm

Inner Ring Width B

N/A 1.781 in45.42 mm

Outside Ring Width C

N/A 0.938 in23.75 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.688 in17.48 mm

Dimension S1

N/A 1.109 in27.94 mm

Dimension F

N/A 1.844 in46.83 mm

Dimension J

N/A 0.406 in10.36 mm

Dimension M

N/A 0.219 in5.56 mm

Dimension D1

N/A 3.078 in78.11 mm

Dimension T

N/A 0.063 in1.65 mm

Dimension X

N/A 0.906 in23.11 mm

Dimension Y

N/A 0.875 in22.3 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15273.6 N

Dynamic Load Rating

N/A 6400 lbf28416 N