CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 211 |
Dimensions
Outside Diameter D |
N/A 3.937 in100 mm |
Inner Ring Width B |
N/A 2.188 in55.56 mm |
Outside Ring Width C |
N/A 1.188 in30.16 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.875 in22.22 mm |
Dimension S1 |
N/A 1.313 in33.34 mm |
Dimension F |
N/A 2.75 in69.85 mm |
Dimension J |
N/A 0.391 in9.92 mm |
Dimension M |
N/A 0.281 in7.14 mm |
Dimension D1 |
N/A 4.188 in106.4 mm |
Dimension T |
N/A 0.094 in2.4 mm |
Dimension X |
N/A 1.234 in31.27 mm |
Dimension Y |
N/A 0.953 in24.28 mm |
Set Screw Size |
N/A M10x1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |