CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 20 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GYE..KRRB SGT

Alternate Part Name

N/A GYE20KRRBSGT

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 1.85 in47 mm

Inner Ring Width B

N/A 1.252 in31.8 mm

Outside Ring Width C

N/A 0.551 in14 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.5 in12.7 mm

Dimension S1

N/A 0.752 in19.1 mm

Dimension F

N/A 1.085 in27.56 mm

Dimension J

N/A 0.231 in5.87 mm

Dimension M

N/A 0.135 in3.43 mm

Set Screw Size

N/A M5X.8

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 1460 lbf6500 N

Dynamic Load Rating

N/A 3190 lbf14200 N