CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A Medium-Duty

Shaft Size d

N/A 1 3/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GYM..KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 2.835 in72 mm

Inner Ring Width B

N/A 1.688 in42.87 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.688 in17.48 mm

Dimension S1

N/A 1 in25.4 mm

Dimension F

N/A 1.818 in46.18 mm

Dimension J

N/A 0.308 in7.82 mm

Dimension M

N/A 0.145 in3.68 mm

Set Screw Size

N/A M8 x 1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15300 N

Dynamic Load Rating

N/A 6400 lbf28500 N