CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 15/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GYM..KRRB |
Seal Type |
N/A Shroud Seal |
Dimensions
Outside Diameter D |
N/A 7.480 in190 mm |
Inner Ring Width B |
N/A 4.6250 in117.48 mm |
Outside Ring Width C |
N/A 1.772 in45 mm |
Radius r |
N/A 0.083 in2.11 mm |
Center of Bearing from End S |
N/A 1.9375 in49.21 mm |
Dimension S1 |
N/A 2.687 in68.27 mm |
Dimension F |
N/A 5.1709 in131.35 mm |
Dimension J |
N/A 0.75 in19 mm |
Dimension M |
N/A 0.333 in8.38 mm |
Set Screw Size |
N/A 5/8-18 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |